Salt Lake City, UT
Salt Lake City, UT
The Salt Lake City Service Center features in-shop service for motor, generator, switchgear, steam turbine, mechanical and off-highway vehicle repairs. With GE’s culture of safety, quality, and customer service, Salt Lake City is truly your total repair solution.
Offerings:
- Lathes to 110 in. swing, 32 ft. 8 in. length
- CNC Vertical boring mills to 16 ft.
- Horizontal boring mills to 68 in. plunge, 126 in. height x 157 in. width displacement
- Hydraulic presses to 1,000 tons
- Positioners to 50,000 lbs.
- Stress relief oven – 12 ft. x 12 ft. x 12 ft.
- Magnaflux test facility to 6,000 amps
- Fork truck to 30,000 lbs.
- Added more steam services
Facts:
- Established 1961
- 59,000 square-foot facility
- Three service bays
- Key Customers
- Kennecott
- Barrick
- Komatsu
- GE
- Steam Network - Steady product focus